Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
0202061
HSING, CSTM, 175x125 ALUM,S1X AMP SERIES
0202061
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
0202061
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Is this a Dx part
NO
Remarks
N/A
Size
175X125
Size/Dimensions
L W H: 58 40 19 CM
Type
CSTM
CSTM
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm