GASKET,CSTM,18x72.2 SIL-PAD,SUSMIC
0202132
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0202132
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Is this a Dx part | N/A | |
| Material | SIL-PAD | |
| Remarks | TOLERANCE SS-ISO 2768-1 AVERAG | |
| Size | 18X72.2 | |
| TYPE | CSTM | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |