Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
0202233
ALUM PROFILE PREFABRICATED CABIN-CTRL
0202233
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
0202233
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Is this a Dx part
NO
Remarks
N/A
Size
212X212
Size/Dimensions
L W H: 21 21 4 CM
TYPE
CSTM
CSTM
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm