Product specifications
Characteristic | Value |
|---|---|
| # of conductors | 16 |
| Alternate PCB layout decals | N/A |
| Color | N/A |
| Component height in mm | N/A |
| Is this a Dx part | N/A |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Remarks | CONTROL PANEL |
| RoHS compliant | Unconfirmed |
| RoHS Compliant | Unconfirmed |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Size/Dimensions | L W H: 33 25 9 CM |
| Wire length in mm | mm |
| Wire size Gauge | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |