Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
030-0043
MOTOR-ORBITAL,JS SERIES 100 [6.1]
030-0043
Tools
Add to comparison
Add to comparison
030-0043
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.810
Product height mm
147.574
Product length in
7.780
Product length mm
197.612
Product width in
5.810
Product width mm
147.574