Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
030-0693-1
MOTOR-ORBITAL,JS SERIES 100 [6.1]
030-0693-1
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
030-0693-1
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.270
Product height mm
133.858
Product length in
7.710
Product length mm
195.834
Product width in
3.870
Product width mm
98.298