Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.060 | |
| A dimension MM | 26.924 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 03310-04CJRSR | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.630 | |
| Inside diameter MM | 16.002 | |
| Product height in | 0.890 | |
| Product height mm | 22.606 | |
| Product length in | 1.060 | |
| Product length mm | 26.924 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.890 | |
| Product width mm | 22.606 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
