Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.080 | |
| A dimension MM | 27.432 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 03310-05CSRB | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.710 | |
| Inside diameter MM | 18.034 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 1.080 | |
| Product length mm | 27.432 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.970 | |
| Product width mm | 24.638 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
