Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.752 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 03310-16EWXZ | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 1.770 | |
| Inside diameter MM | 44.958 | |
| Product height in | 1.780 | |
| Product height mm | 45.212 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.780 | |
| Product width mm | 45.212 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
