Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.165 |
| A dimension MM | 55.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.470 |
| Inside diameter MM | 37.500 |
| Product height in | 2.320 |
| Product height mm | 58.928 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Carbon steel |
| Product width in | 2.320 |
| Product width mm | 58.928 |
| Series | Winner 2-Piece |
