03323289669
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
03323289669
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times | |
| Non-Rotating | Yes | |
| Product Type | None | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | None |