Danfoss Xcel
036-0052-002
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
036-0052-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Model Code | MCS245AA03AA110000A000C0 | |
| Product Height | 3.7 in | |
| Product Length/Depth | 8.20472441 in | |
| Product Type | Spool Geroler | |
| Product Volume | 155.43 in³ | |
| Product Weight | 18.48 lb | |
| Product Width | 5.12 in | |
| Sub-brand | Xcel | |
| Trade Name | XLS Series |