Danfoss Xcel
036-0206-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
036-0206-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Model Code | MCS245AA03AA010000A000C0 | |
| Product Height | 3.7 in | |
| Product Length/Depth | 8.20472441 in | |
| Product Type | Spool Geroler | |
| Product Volume | 155.43 in³ | |
| Product Weight | 18.48 lb | |
| Product Width | 5.12 in | |
| Sub-brand | Xcel | |
| Trade Name | XLS Series |