Danfoss Xcel
036-0215-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
036-0215-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Model Code | MCS050AC05AE110003A000B0 | |
| Product Height | 3.7 in | |
| Product Length/Depth | 6.86 in | |
| Product Type | Spool Geroler | |
| Product Volume | 129.956 in³ | |
| Product Weight | 13.8 lb | |
| Product Width | 5.12 in | |
| Sub-brand | Xcel | |
| Trade Name | XLS Series |