Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
039-0003
MOTOR-ORBITAL,XLS SERIES 195 [11.9]
039-0003
Tools
Add to comparison
Add to comparison
039-0003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.700
Product height mm
93.980
Product length in
6.970
Product length mm
177.038
Product width in
5.120
Product width mm
130.048