Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
039-0012
MOTOR-ORBITAL,XLS SERIES 160 [9.76]
039-0012
Tools
Add to comparison
Add to comparison
039-0012
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.310
Product height mm
134.874
Product length in
10.110
Product length mm
256.794
Product width in
5.540
Product width mm
140.716