Weatherhead by Danfoss
03908K-608
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
03908K-608
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Suction and return lines. Used with suction hose for suction and return lines. For low pressure applications. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H039,H039H | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .81 in | |
| Hex Size 2 | .88 in | |
| Hose dash size | -8 | |
| Inside diameter | .37 in | |
| Item type | Nipple Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .88 in | |
| Product Length/Depth | 2.78 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 2.153 in³ | |
| Product Weight | .19 lb | |
| Product Width | .88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 039 K Series | |
| UNSPSC | 27121701 | |
| UPC | 639789297921 |