![Hose Fittings 03908K-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213831%2FID432878232990-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
03916K-616
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
03916K-616
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Suction and return lines. Used with suction hose for suction and return lines. For low pressure applications. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H039,H039H |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | 1.5 in |
| Hose cut-off factor | 2.25 in |
| Hose dash size | -16 |
| Inside diameter | .81 in |
| Item type | Nipple Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.5 in |
| Product Length/Depth | 4.46 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 10.035 in³ |
| Product Weight | .58 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | 039 K Series |
| UNSPSC | 27121701 |
| UPC | 639789361189 |