Product specifications
Characteristic | Value |
|---|---|
| Characteristic | UNTREATED |
| Material | Steel |
| Nut, Height | mm |
| Nut, Hex Width | mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXAGON |
| Remarks | N/A |
| Size/Dimensions | L W H: 8 5 5 CM |
| Standard | DIN 934 |
| Standard Class Level | N/A |
| Thread, Size | M3 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |