TUBE,HEAT SHRINK,6MM,1000MM,BLACK
0400865
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0400865
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Material | Rubber | |
| Op temp max | 105,00 | °C |
| Op temp min | -55,00 | |
| Remarks | VCI CABLE | |
| TYPE | HEAT SHRINK TUBE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |