CABLE,L=970,0.75 105C SNAPIN-SOCKET UMNL
0401328
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0401328
Product specifications
Characteristic | Value | Description |
|---|---|---|
| # of conductors | N/A | |
| Alternate PCB layout decals | N/A | |
| Color | N/A | |
| Component height in mm | N/A | |
| Is this a Dx part | N/A | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | N/A | |
| Pin mapping | N/A | |
| Remarks | SNAPLN-SOCKET | |
| RoHS compliant | Unconfirmed | |
| Schematic device name | N/A | |
| Schematic symbol name | N/A | |
| Wire length in mm | 152,40 | mm |
| Wire size Gauge | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |