WASHER,FLAT,M3,BRB,DIN125A
0401875
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0401875
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STEEL 140HV |
| Remarks | N/A |
| Standard | DIN 125A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | N/A |
| Washer, Thickness | mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |