TUBE,SLEEVE,4x25MM,BLACK
0402290
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0402290
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Material | NEOPRENE RUBBER | |
| Op temp max | 105,00 | °C |
| Op temp min | -30,00 | |
| Remarks | LG01/LG02 | |
| TYPE | SLEEVE RUBBER SES HELAVIA A2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |