SCREW, ST4.2x9.5,CROSS-SLOTTED,RXK.H-FZB
0402700
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0402700
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Screw, Drive Type | CROSS RECESSED |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | ROUND HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 7981-F-H |
| Standard Class Level | N/A |
| Thread, Size | ST4.2X9.5 |
| Thread, Type | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |