Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | CHROMATED | CHROMATED |
| Material | S | Steel |
| Remarks | N/A | |
| Size/Dimensions | L W H: 11 7 2 CM | |
| Spacer Hex width in mm | 5,000 mm | |
| Spacer inside diameter in mm | 3,000 mm | |
| Spacer length in mm | 15,000 mm | |
| Spacer outside diameter in mm | 5,000 mm | |
| Thread, Size | M3X15 | M3X15 |
| Type of spacer | HEX | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |