SCREW, M3x8, RECESSED HEAD, MFX. H-FZB
0403439
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0403439
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | Steel | |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | 5,6000 mm | |
| Screw, Head Height | 1,6500 mm | |
| Screw, Head Type | FLAT HEAD 90 DEGREE | FLAT HEAD |
| Screw, Hex Width | 3,0000 mm | |
| Screw, Length | 8,0000 mm | |
| Standard | DIN 965 | DIN 965 |
| Standard Class Level | N/A | |
| Thread, Size | M3X8 | M3X8 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |