BUZZ,PIEZO,MALLORY MSR320,TP
0403599
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0403599
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency range | 3400 HZ ±400 HZ |
| Is this a Dx part | YES |
| MFG 1 Datasheet | MALLORY MSR320.PDF |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | BUZZ_MALLORY_MSR320 |
| Power rating in watts | N/A |
| Rated, Current | 0.016 |
| Remarks | N/A |
| RoHS compliant | Not compliant |
| Schematic device name | MSR320 |
| Schematic symbol name | ALARM |
| Size | 23 |
| Sound Pressure | 86 |
| Type | PIEZO BUZZER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |