LABEL, 25.4x12.7mm POLYESTER WHITE
0403959
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0403959
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Description | LABEL POLY WHITE | |
| Material | POLY | |
| Remarks | N/A | |
| Size | 25.4X12.7 | |
| TYPE | CSTM | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |