Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CHEMICAL TRANSFERGENERAL HYDRAULICSMOBILE APPLICATIONS | Chemical transferGeneral hydraulicsMobile applications |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | I | Imperial inch |
| Hose series | 3TR8N SERIES | 3TR8N Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1A16FJ16 | |
| Legacy fitting part number 2 | 1A16FJ16 | |
| Overall length IN | 36.9 | |
| Overall length MM | 937 | |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN | 1 5/16-12 UN |