XSTR,BC857B,PNP,SM,SOT-23
0404048
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | SOT-23 |
Part risk | N/A |
Pin mapping | B,E,C |
Rated, Current | 0.1 |
Remarks | N/A |
RoHS compliant | Compliant |
Schematic device name | PNP |
Schematic symbol name | XSTR_PNP |
TYPE | PNP |
Temperature Range | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |