NUT, METRIC, HEX, M5, STEEL
0404263
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404263
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Steel |
| Nut, Height | N/A |
| Nut, Hex Width | N/A |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXAGON |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M5 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |