SPACER,STUD/INSERT,HEX,M3050x8,STEEL
0404643
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404643
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | CHROMATED | CHROMATED |
| Material | Steel | |
| Remarks | N/A | |
| Spacer Hex width in mm | 5,000 mm | |
| Spacer inside diameter in mm | 3,000 mm | |
| Spacer length in mm | 8,000 mm | |
| Spacer outside diameter in mm | 3,000 mm | |
| Thread, Size | M3X8 | M3X8 |
| Type of spacer | HEX | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |