SCREW,M3x14,CROSS-SLOTTED,MRX.H-FZB
0404644
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404644
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | Steel | |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS-SLOTTED | CROSS-SLOTTED |
| Screw, Head Diameter | 6,0000 mm | |
| Screw, Head Height | 2,4000 mm | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 3,0000 mm | |
| Screw, Length | 14,0000 mm | |
| Standard | DIN 7985 | DIN 7985 |
| Standard Class Level | N/A | |
| Thread, Size | M3X14 | M3X14 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |