COIL, CMCHOKE, 2x1.8MH, 10A, TP, 42H42
0404706
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404706
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Inductance in Henrys | 0.001800000 | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | COIL_42H42 | |
| Rated, Current | 10 | 10 |
| Remarks | N/A | |
| RoHS compliant | Unconfirmed | |
| Schematic device name | CMCHOKE | CMCHOKE |
| Schematic symbol name | CMCHOKE_B | |
| TYPE | CMCHOKE | CMCHOKE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |