Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | Steel | |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS-SLOTTED | CROSS-SLOTTED |
| Screw, Head Diameter | 5,0000 mm | |
| Screw, Head Height | 5,0000 mm | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 2,5000 mm | |
| Screw, Length | 16,0000 mm | |
| Standard | DIN 7985A | DIN 7985A |
| Standard Class Level | N/A | |
| Thread, Size | M2.5X16 | M2.5X16 |
| Thread, Type | THREAD FORMING | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |