TUBE,SLEEVE,0.86MM,1000MM,TEFLON
0404887
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404887
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Material | Teflon | |
| Op temp max | N/A | |
| Op temp min | N/A | |
| Remarks | S-INSTRUMENT | |
| TYPE | SLEEVE TEFLON TUBE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |