SCREW, M2.5x6, CROSS-SLOTTED, MRX. H-FZB
0405041
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405041
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | Steel | |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS-SLOTTED | CROSS-SLOTTED |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Standard | DIN 7985 | DIN 7985 |
| Standard Class Level | N/A | |
| Thread, Size | M2.5X6 | |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |