Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | HEXAGON ROUND HEAD | |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Size/Dimensions | L W H: 8 6 7 CM | |
| Standard | DIN 7981 | |
| Standard Class Level | N/A | |
| Thread, Size | ST2.9X6.5 | |
| Thread, Type | THREAD FORMING | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |