CONN,CRIMP TERM AWG18-24,MOLEX,5556-TL
0405612
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | N/A |
Is this a Dx part | NO |
Lead free status | N/A |
MFG 1 Datasheet | N/A |
Moisture sensitivty level | N/A |
Number of pins | N/A |
PCB Assembly Technology | N/A |
PCB layout decal | N/A |
Part risk | N/A |
Peak solder temperature | N/A |
Pin mapping | N/A |
Remarks | N/A |
Schematic device name | N/A |
Schematic symbol name | N/A |
Terminal finish | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |