SCREW,ST2.9x9.5,TORX,RTK BLACK
0405634
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405634
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | HEXAGON ROUND HEAD | |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Size/Dimensions | L W H: 9 8 7 CM | |
| Standard | DIN 7981 | |
| Standard Class Level | N/A | |
| Thread, Size | ST2.9X9.5 | |
| Thread, Type | THREAD FORMING | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |