SCREW,M3x6,TORX,MRT-FZB 8.8 BLACK
0405637
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405637
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | HEXAGON ROUND HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Size/Dimensions | L W H: 12 9 9 CM |
| Standard | DIN 7985 |
| Standard Class Level | N/A |
| Thread, Size | M3X6 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |