CONV,DC-DC,5V-5V,TRACO TMA0505S,TP
0405668
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405668
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | CONV_TRACO_TMA-S | |
| Power rating in watts | 0,062 | W |
| Primary Voltage | 5V | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | TMA0505S | |
| Schematic symbol name | DC-DC_TRACO_TMA-S | |
| Secondary Voltage | 5V | |
| Type | DC/DC CONVERTER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |