ZENER,2.4V,0.4W,BZV55-C2V4,SM,SOD-80
0405677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405677
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOD-80 |
| Pin mapping | A,C |
| Power rating in watts | W |
| Remarks | N/A |
| Schematic device name | DIO_ZENER |
| Schematic symbol name | DIO_ZENER |
| Temperature Range | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |