XSTR,BTS121A E3045A,TEMPFET,SM,D2PAK
0405724
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405724
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | Not for production use | |
| PCB Assembly Technology | SM | |
| PCB layout decal | D2PAK | |
| Pin mapping | G,S,D | G,S,D |
| Rated, Current | 22 | |
| Remarks | N/A | |
| Schematic device name | TEMPFET | |
| Schematic symbol name | NFET_PROT | NFET_PROT |
| Temperature Range | N/A | |
| TYPE | TEMPFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |