SILICONE COAT TSE 399C CLEAR LIQUID
0405726
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405726
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Color | Clear |
| Consistency | FLOWABLE |
| Material | TSE399 |
| One Or Two Part | 1 |
| Remarks | N/A |
| Tack Free Time | 10 MIN |
| Temperature Range | -55 +200 |
| Type | SILICON |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |