FUSE HOLDER,5X20MM,6.3A,250V,TP,PTF/10
0405951
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0405951
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | NO | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Rated, Current | 6.3 | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | FUSE HOLDER | |
| Schematic symbol name | N/A | |
| TYPE | FUSE HOLDER 5X20MM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |