PACKING, SELF-LOCKING, 313x180x55, WHITE
0406073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406073
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Color | White |
| Material | CARDBOARD |
| Remarks | 0427 |
| Size | 313X180X55 |
| Type | SELF_LOCKING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |