Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Color | White | |
| Material | CARDBOARD | CARDBOARD |
| Remarks | 0427 | |
| Size | 246X178X59 | |
| Size/Dimensions | 246X178X59 | |
| Type | SELF_LOCKING | SELF_LOCKING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |