NUT,METRIC,HEX,M3,SELF_LOCKING,DIN985
0406355
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406355
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Nut, Height | mm |
| Nut, Hex Width | mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXAGON |
| Remarks | SELF LOCKING |
| Standard | DIN 985 |
| Standard Class Level | N/A |
| Thread, Size | M3 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |