Product specifications
Characteristic | Value |
|---|---|
| Characteristic | FORM B |
| Material | 04 |
| Nut, Height | 4.000 mm |
| Nut, Hex Width | 13.000 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXA |
| Remarks | N/A |
| Standard | DIN 439 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |